MAX17067

PRODUCTION

Low-Noise Step-Up DC-DC Converter

Compact, High-Efficiency Boost Converter

Viewing:

Overview

  • 90% Efficiency
  • Adjustable Output from VIN to 18V
  • 2.4A, 0.15Ω, 22V Power MOSFET
  • +2.6V to +4.0V Input Range
  • Pin-Selectable 640kHz or 1.2MHz Switching Frequency
  • Programmable Soft-Start
  • Small 8-Pin µMAX Package
  • Integrated Input Voltage Clamp Circuit
MAX17067
Low-Noise Step-Up DC-DC Converter
MAX17067: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17067 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed