MAX17065

Obsolete

Dual SMPS Outputs, LDO, and Dual Charge Pumps with I²C Interface for OLED

Industry's First Integrated Power Solution for AM OLEDs

Viewing:

Overview

  • 2.3V to 4.5V Input Voltage Supply Range
  • Fixed +5.35V Step-Up DC-DC Converter
  • Adjustable -0.5V to -5.0V Inverting DC-DC Converter
  • Adjustable 450mA/700mA Cycle-by-Cycle Current Limit for DC-DC Converters
  • Selectable SKIP or Forced-PWM Mode for DC-DC Converters
  • 600kHz/1.2MHz Selectable Fixed-Switching Frequency
  • +5.5V to +9.0V Adjustable Positive-Regulated Charge Pump
  • -5.0V to -0.5V Adjustable Negative-Regulated Charge Pump
  • +1.9V 60mA LDO
  • Integrated Synchronous Rectifiers
  • True Shutdown™
  • Output Undervoltage Shutdown with 100ms Timer
  • Startup Sequence with 4ms Soft-Start
  • 3µA (typ) Shutdown Supply Current
  • Thermal Shutdown with 15ms Timer
  • I²C Interface Control
  • Greater than 90% Efficiency
  • Small, 4mm x 4mm, 28-Pin Thin QFN
MAX17065
Dual SMPS Outputs, LDO, and Dual Charge Pumps with I²C Interface for OLED
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17065 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed