MAX17062

NOT RECOMMENDED FOR NEW DESIGNS

TFT-LCD Step-Up DC-DC Converter

High-Performance Step-Up DC-DC Converter Provides a Regulated Supply Voltage for Active-Matrix Thin-Film Transistor (TFT) Liquid-Crystal Displays (LCDs)

Viewing:

Overview

  • 90% Efficiency
  • Adjustable Output from VIN to 20V
  • 2.6V to 5.5V Input Supply Range
  • Input Supply Undervoltage Lockout
  • Pin-Programmable 640kHz/1.2MHz Switching Frequency
  • Programmable Soft-Start
  • Improved EMI
  • FB Regulation Voltage Tolerance < 1%
  • Small 10-Pin TDFN Package
  • Thermal-Overload Protection
MAX17062
TFT-LCD Step-Up DC-DC Converter
MAX17062: Minimal Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX8715 PRODUCTION Low-Noise Step-Up DC-DC Converters
MAX1790 NOT RECOMMENDED FOR NEW DESIGNS Low-Noise Step-Up DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17062 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed