MAX17010

Obsolete

Internal-Switch Boost Regulator with Integrated High-Voltage Level Shifter and Op Amp

LCD display bias IC with integrated scan driver offers new level of integration and functionality

Viewing:

Overview

  • 1.8V to 5.5V IN Supply Voltage Range
  • 3mA SUP Quiescent Current (Switching)
  • 1.2MHz Current-Mode Step-Up Regulator
    • Fast Transient Response
    • High-Accuracy Output Voltage (1.0%)
    • Built-In 20V, 1.9A, 200mΩ MOSFET
    • High Efficiency (> 85%)
    • Digital Soft-Start
  • High-Speed Op Amp
    • 150mA Output Current
    • 45V/µs Slew Rate
    • 20MHz, -3dB Bandwidth
  • High-Voltage Level-Shifting Scan Drivers
    • Logic-Level Inputs
    • +30V to -10V Output Rails
  • Thermal-Overload Protection
  • 40-Pin, 5mm x 5mm, Thin QFN Package
MAX17010
Internal-Switch Boost Regulator with Integrated High-Voltage Level Shifter and Op Amp
MAX17010: Minimal Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17010 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed