MAX17003A

Obsolete

High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers

Fixed-Frequency with Optimal Interleaving Minimizes Input Ripple Current from the Lowest Input Voltages Up to 26V

Viewing:

Overview

  • Fixed-Frequency, Current-Mode Control
  • 40/60 Optimal Interleaving
  • Internal BST Switches
  • Internal 5V, 100mA Linear Regulator
  • Auxiliary Linear-Regulator Driver (12V or Adjustable Down to 1V)
  • Dual Mode™ Feedback—3.3V/5V Fixed or Adjustable Output Voltages
  • 200kHz/300kHz/500kHz Switching Frequency
  • Undervoltage and Thermal-Fault Protection
  • Overvoltage-Fault Protection (MAX17003A Only)
  • 6V to 26V Input Range
  • 2V ±0.75% Reference Output
  • Independent Enable Inputs and Power-Good Outputs
  • Soft-Start and Soft-Discharge (Voltage Ramp)
  • 8µA (typ) Shutdown Current
MAX17003A
High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
MAX17003A, MAX17004A: Standard Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17003A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed