MAX16944E

NOT RECOMMENDED FOR NEW DESIGNS

Automotive Hi-Speed USB 2.0 Protectors

Industry's First Automotive-Grade USB Protectors for Automotive Radio, Navigation, Connectivity, and USB Hub Applications

Viewing:

Overview

  • Accurate USB Bus Forward Current Threshold
  • Low RON 0.14Ω (max) USB Power Switch
    • 0.65A (typ), MAX16942E
    • 1.0A (typ), MAX16943E
    • 1.3A (typ), MAX16944E
  • 5.57V (typ) Fixed HVBUS Protection Trip Threshold
  • Two RON 4Ω (typ) USB 2.0 Data Switches
  • 480Mbps or 12Mbps USB 2.0 Operation
  • Short-to-Battery and Short-to-GND Protection on Protected HVBUS Output
  • Short-to-Battery and Short-to-BUS Protection on Protected HVD+ and HVD- Outputs
  • 10ms Fault Recovery Time
  • 1ms Overcurrent Blanking Time
  • Integrated Overcurrent Autoretry
  • High ESD Protection (HVD+, HVD-, HVBUS)
    • ±15kV Human Body Model
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • 16-Pin (3.90mm x 4.94mm) QSOP Package
  • -40°C to +105°C Operating Temperature Range
  • AEC-Q100 Qualified
MAX16944E
Automotive Hi-Speed USB 2.0 Protectors
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16944E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed