MAX1666A

Advanced Lithium-Ion Battery-Pack Protector

Safely Increases Battery-Pack Capacity

Viewing:

Overview

  • Overvoltage Protection
    • Programmable Limits from +4.0V to +4.4V
    • Accurate to ±0.5%
  • Undervoltage Protection
    • Programmable Limits from +2.0V to +3.0V
    • Accurate to ±2.5%
  • Cell Mismatch Protection
    • Programmable Limits from 0 to 500mV
    • Accurate to ±10%
  • Overcharge Current Protection
  • Overdischarge Current Protection
  • Low 30µA (typ) Operating Supply Current
  • Low 1µA (max) Standby Current
  • +28V (max) Input Voltage
  • Available in Small 16-Pin QSOP (MAX1666S) and 20-Pin QSOP (MAX1666A/V/X) Packages
MAX1666A
Advanced Lithium-Ion Battery-Pack Protector
MAX1666A, MAX1666S, MAX1666V, MAX1666X: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
MAX1665 Obsolete Lithium-Ion Battery Pack Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1666A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed