MAX16124

PRODUCTION

Dual Pushbutton Controllers in Tiny 6-Bump WLP Package

New Pushbutton Controllers Offer Hardware Solutions to Eliminate the Need to Program a µC

Viewing:

Overview

  • Low Supply Current: < 5µA (typ) at 3V Over Temperature
  • Precision Factory-Set VCC Monitoring Threshold for 1.8V, 2.5V, 3.3V, and 5V Supplies
  • Fixed/Pin Programmable or Resistor-Adjustable Pushbutton Setup Delay
  • Up to 2 Reset Outputs and 2 Debounced Pushbutton Inputs
  • Guaranteed Active-Low RESET Valid for VCC Down to 0.95V
  • Active-Low RESET Output (Push-Pull or Open-Drain)
  • Immune to Short Power-Supply Transients
  • 0.86mm x 1.25mm 6-Bump WLP Package
  • -40°C to +125°C Operating Temperature Range
MAX16124
Dual Pushbutton Controllers in Tiny 6-Bump WLP Package
MAX16122, MAX16123, MAX16124, MAX16125: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16124 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed