MAX15096D

2.7V to 18V, 6A Integrated Hot-Swap/Electronic Circuit Breaker

2.7V-18V Input, Smallest 6A Hot-Swap Solution with Only 12mΩ RDSON and 10% Circuit Breaker Threshold Accuracy

Viewing:

Overview

  • Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
    • Integrated 12mΩ (typ) Internal Power MOSFET
    • Programmable Overvoltage Protection and Undervoltage-Lockout Threshold
    • Power-Good and Fault Outputs
    • Analog Current Report Output without Need for External RSENSE
    • Thermal Protection
  • Flexibility Enables Use in Many Unique Designs
    • 2.7V to 18V Operating Voltage Range
    • Programmable Inrush Current Control Under SOA Operation
    • Adjustable Circuit-Breaker Current/Current-Limit Threshold
    • Programmable Slew-Rate Control
    • Variable-Speed Circuit-Breaker Response
    • Latchoff or Automatic Retry Options
  • Safety Features Ensure Accurate, Robust Protection
    • 6A (max) Load Current Capability
    • ±10% Circuit-Breaker Threshold Accuracy
    • IN-to-OUT Short-Circuit Detection
    • Open-Drain PG Output
    • Output Discharge After a Fault Event (MAX15096D Only)
    • Programmable Additional Delay (2µs max) to Fast-Comparator Response Time
    • Enable Input (EN)
MAX15096D
2.7V to 18V, 6A Integrated Hot-Swap/Electronic Circuit Breaker
MAX15096, MAX15096A, MAX15096D: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
MAX15091 PRODUCTION 2.7V to 18V, 9A, Integrated Hot-Swap Solution with Current Report Output
MAX15090 NOT RECOMMENDED FOR NEW DESIGNS 2.7V to 18V, 12A, Hot-Swap Solution with Current Report Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX15096
  • MAX15096A
  • MAX15096D
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX15096D yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed