MAX14743

PRODUCTION

Over Voltage and Surge Protected Dual SPDT Data Line Switch

Protect the data line from a high-voltage short or surge event

Viewing:

Overview

  • Distortion-Free, High-Speed Signaling
    • Dual SPDT
    • Signal Range: -1V to +3.5V
    • RON: 5.5Ω (typ)
    • CON: 4.5pF (typ)
    • Bandwidth > 1GHz
  • Flexible System Design
    • Separate Control for Each Switch Path
    • Active Low EN to Save Supply Current
    • Active Low FLAG Signals Fault Event
    • 12-Bump WLP (1.22mm x 1.62mm) Package
    • -40°C to +85°C Operating Temperature Range
  • Robust and Safety
    • Positive Overvoltage Protection up to +12.5V
    • Hot Plug-In Robustness: MAX14743A
MAX14743
Over Voltage and Surge Protected Dual SPDT Data Line Switch
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14743EVKIT

Evaluation Kit for the MAX14743

Features and Benefits

  • 2.7V to 5.5V Operating Voltage Range
  • No Power Supply Needed Testing
  • Power and Flag LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14743 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14743 overvoltage and surge-protected dual- SPDT data line switch device. The EV kit comes with the MAX14743EWC+ installed.

Applications

  • Phablets
  • Smartphones
  • Tablets

MAX14743EVKIT
Evaluation Kit for the MAX14743

Latest Discussions

No discussions on MAX14743 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed