MAX14736

RECOMMENDED FOR NEW DESIGNS

Precision, Ultra-Fast, Low Supply Current, Bidirectional Overvoltage Protector

First OVP to Protect Battery Node in Battery-Powered Portable Devices

Viewing:

Overview

  • Protects Battery-Connected Modules with Minimal Power Consumption
    • Wide Operating Input Voltage: +2.1V to +5.5V
    • 4.5A Continuous Current Capability
    • Integrated 15mΩ (typ) pFET
    • Ultra-Low Supply Current: 13μA (typ)
  • Allows Precise Design in OVLO Implementation
    • Preset Accurate Internal OVP Thresholds
    • MAX14736: 4.7V ±2.0%
    • MAX14737: 5.2V ±2.0%
  • Increases System Reliability Through Premium Security
    • Surge Immunity to ±35V
    • Soft-Start to Minimize Inrush Current
    • Output Hot Plug-In Protection
    • Thermal Shutdown
    • Ultra-Fast OVP Response Time: 200ns (typ)
  • Minimizes Board Space by Compact WLP
    • 9-Bump 1.34mm x 1.36mm WLP
MAX14736
Precision, Ultra-Fast, Low Supply Current, Bidirectional Overvoltage Protector
MAX14736, MAX14737: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14736EVKIT

Evaluation Kit for the MAX14736/MAX14737

Features and Benefits

  • 2.1V to 5.5V Operating Voltage Range
  • Power Ok (POK) LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14736/MAX14737 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the precision, ultra-fast, low quiescent current overvoltage-protection devices. The EV kit features an LED power OK (POK) reading. The EV kit comes with the MAX14736EWL+ or MAX14737EWL+ installed. Please indicate the part number when ordering.

Applications

  • e-Readers
  • Smartphones
  • Tablet PCs

MAX14737EVKIT

Evaluation Kit for the MAX14736/MAX14737

Features and Benefits

  • 2.1V to 5.5V Operating Voltage Range
  • Power Ok (POK) LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14736/MAX14737 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the precision, ultra-fast, low quiescent current overvoltage-protection devices. The EV kit features an LED power OK (POK) reading. The EV kit comes with the MAX14736EWL+ or MAX14737EWL+ installed. Please indicate the part number when ordering.

Applications

  • e-Readers
  • Smartphones
  • Tablet PCs

MAX14736EVKIT
Evaluation Kit for the MAX14736/MAX14737
MAX14737EVKIT
Evaluation Kit for the MAX14736/MAX14737

Latest Discussions

No discussions on MAX14736 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed