MAX14633

USB Charger Adapter Emulators

Industry's First USB Adapter Emulators with Integrated Optocoupler Driver

Viewing:

Overview

  • Optimized for Charging Adapters
    • Flexible Device and Adapter Connection Order
  • Faster Charging
    • Apple 2A Charging Capability in Autodetection 2A Mode
    • Samsung Galaxy Tablet 2A Charging Capability (MAX14633)
  • Improved Charger Interoperability
    • Meets New USB BC Revision 1.2 Specification
    • Backward Compatible with Previous USB BC Revisions
    • Meets China YD/T1591-2009 Charging Specification
  • Greater User Flexibility
    • Convenient CB Pin Controls the Charging Mode
  • Save Space on Board
    • 2.9mm x 1.62mm, 8-Pin SOT23 Package
    • High-ESD Human Body Model (HBM) Protection on DP and DM
    • Integrated Optocoupler Driver for Secondary Feedback
MAX14633
USB Charger Adapter Emulators
MAX14631, MAX14633: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14633 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed