MAX14627

Obsolete

Low-Power Headset Detectors with SEND/END Button Support

Versatile Jack Detection and Control with High-Performance MIC Bias and Ultra-Low-Power Mode

Viewing:

Overview

  • Versatile Jack Detection and Control
    • MODE Three-State Microphone Bias Control
    • MIC Switch Ground Detection (MAX14627)
    • MIC Switch Open and Ground Detection (MAX14628)
  • Compatible with Windows Mobile 7 and Google Android
    • Microphone Button Press Detection
  • High-Performance MIC Bias and Power Savings
    • No Pop-Up Noises
    • Ultra-Low Noise, High-PSRR MIC Bias
    • Low-Power MIC Idle Mode
    • Automatic Ultra-Low-Power Mode When Microphone Is Disabled
  • PCB Space and Cost Savings
    • Integrated ±15kV ESD Protection (HBM) on DETIN and MIC Input Terminals
    • Small 8-Pin (2mm x 2mm) TDFN Package
MAX14627
Low-Power Headset Detectors with SEND/END Button Support
MAX14627, MAX14628: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14627 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed