MAX14607

PRODUCTION

Overvoltage Protectors with Reverse Bias Blocking

Unique Overvoltage Protector Features Reverse Bias Blocking for Dual Power Sources

Viewing:

Overview

  • Protect High-Power Portable Devices
    • Wide Operating Input Voltage Protection from +2.3V to +36V
    • 3A Continuous Current Capability
    • Integrated 54mΩ (typ) nMOSFET Switch
  • Flexible Overvoltage Protection Design
    • Easy Paralleling
    • ACOK-bar Indicates Input Is in Range
    • Preset Accurate Internal OVLO Thresholds
      • 5.87V ±3% (MAX14606)
      • 6.8V ±3% (MAX14607)
  • Additional Protection Features Increase System Reliability
    • Reverse Bias Blocking Capability
    • Soft-Start to Minimize Inrush Current
    • Internal 15ms Startup Debounce
    • Thermal Shutdown Protection
  • Save Space
    • 9-Bump, 1.3mm x 1.3mm, WLP Package
MAX14607
Overvoltage Protectors with Reverse Bias Blocking
MAX14606, MAX14607: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14607 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed