MAX14594E
PRODUCTIONHigh-Density, ±5V Capable DPDT Analog Switches
Reduces Click and Pop and Provides Low RON in Only 1.2mm x 1.2mm
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Distortion-Free Beyond-the-Rails Signaling
- Negative Audio and Video Signal Capable
- -5.5V to +5.5V Analog Signal Range Independent from VCCEN
- On-Resistance 0.2Ω (typ)
- +1.6V to +5.5V Single-Supply Range
- Click-and-Pop Suppression
- Smooth Switch Transition
- Break-Before-Make Operation
- Low Supply Current 30µA (typ) at 1.6V
- Can Be Powered by a GPIO
- High-Impedance Mode When VCCEN Not Applied
- ESD Protection on COM_
- ±15kV Human Body Model
- ±10kV IEC 61000-4-2 Air Gap
- ±8kV IEC 61000-4-2 Contact
- ESD Protection on NC_ and NO_
- ±15kV Human Body Model
- Small Board Space
- 9-Bump WLP (1.2mm x 1.2mm)
- -40°C to +85°C Operating Temperature Range
The MAX14589E/MAX14594E high-density, double-pole/double-throw (DPDT) analog switches feature Beyond-the-Rails™ signal capability that allows signals from -5.5V to +5.5V to pass without distortion even when the power supply is below the signal range. The low RON resistance (0.2Ω) makes the devices ideal for low-distortion switching, such as audio.
The MAX14594E has internal shunt switches that discharge the audio amplifier AC-coupling capacitance at the normally open (NO1 and NO2) terminals. This feature reduces click-and-pop sounds that occur when switching audio signals between precharged points.
The switches are fully specified to operate from a single +1.6V to +5.5V power supply. Because of the low supply current requirement, VCCEN can be provided by a GPIO. When the power is not applied, switches go to a high-impedance mode and all analog signal ports can withstand signals within the analog signal range. The devices control the switches with a control bit, CB.
The MAX14589E/MAX14594E are available in a 1.2mm × 1.2mm, 0.4mm pitch, 9-bump wafer-level package (WLP) and operate over the -40°C to +85°C extended temperature range.
Applications
- Portable Audio/Video Equipment
- Portable Navigation Devices
- Smartphones
- Tablets
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14594EEWL+ | Wafer-Level Package 3x3 Bump, Full Array | ||
| MAX14594EEWL+T | Wafer-Level Package 3x3 Bump, Full Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX14594EEWL+ | ||
| MAX14594EEWL+T | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX14594EEWL+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX14594EEWL+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX14594E yet. Have something to say?
Start a Discussion on EngineerZone®