MAX14544

Obsolete

28V-Capable, ILIM VBUS Accessory Switch

Protects Against Host Overload Conditions While Allowing Power to be Supplied to Accessory Devices

Viewing:

Overview

  • 200mA or 400mA Selectable Current Limit
  • Output Capable of Withstanding +28V
  • Reverse-Current Shutdown Protection
  • +2.3V to +5.5V Input Operation Range
  • Undervoltage Lockout
  • Autoretry or Latchoff Option
  • Thermal Shutdown Protection
  • 0.1µA (typ) Shutdown Current
  • 5µs Fast Current-Limit Detect
  • 8-Pin TDFN (2mm x 2mm) Package
  • -40°C to +85°C Operating Temperature Range
MAX14544
28V-Capable, ILIM VBUS Accessory Switch
MAX14544, MAX14545: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14544 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed