MAX13170E

Obsolete

+5V Multiprotocol, 3Tx/3Rx, Software-Selectable Clock Transceivers

The MAX13170E is a Pin-for-Pin Upgrade to the MXL1543B

Viewing:

Overview

  • The MAX13170E/MAX13172E/MAX13174E Chipset is a Pin-for-Pin Upgrade to the MXL1544/MAX3175/MXL1543/MXL1543B Chipset
  • Supports RS-232, RS-449, EIA-530, EIA-530A, V.35, V.36, and X.21
  • Software-Selectable Cable Termination Using the MAX13174E
  • Complete DTE or DCE Port with the MAX13172E/MAX13174E
  • Fail-Safe Receivers
  • +5V Single-Supply Operation
  • 0.5µA No-Cable Mode
  • TUV-Certified NET1/NET2 and TBR1/TBR2-Compliant (Pending)
  • Extended ESD Protection for All the Transmitter Outputs and Receivers Inputs to GND
    • ±13kV Using the Human Body Model
    • ±8kV Using the Contact Method Specified in IEC 61000-4-2
    • ±5kV Using the Air-Gap Discharge Method Specified in IEC 61000-4-2
MAX13170E
+5V Multiprotocol, 3Tx/3Rx, Software-Selectable Clock Transceivers
MAX13170E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX13174EEVKIT

Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13174E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13170E/MAX13172E/MAX13174E evaluation kit (EV kit) combines the MAX13170E multiprotocol clock/data transceiver, the MAX13172E control transceiver, and the MAX13174E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • PCI Cards
  • Telecommunication Equipment

MAX13170EEVKIT

Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13174E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13170E/MAX13172E/MAX13174E evaluation kit (EV kit) combines the MAX13170E multiprotocol clock/data transceiver, the MAX13172E control transceiver, and the MAX13174E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • PCI Cards
  • Telecommunication Equipment

MAX13172EEVKIT

Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13174E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13170E/MAX13172E/MAX13174E evaluation kit (EV kit) combines the MAX13170E multiprotocol clock/data transceiver, the MAX13172E control transceiver, and the MAX13174E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • PCI Cards
  • Telecommunication Equipment

MAX13174EEVKIT
Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E
MAX13170EEVKIT
Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E
MAX13172EEVKIT
Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E

Latest Discussions

Recently Viewed