MAX11017

1.5Msps, 12-Bit, Low-Power SAR ADC with Parallel Interface

12-Bit, Low-Power, 8-Channel, 1.5Msps, 71dB SNR, Parallel ADC with Excellent DC Performance

Viewing:

Overview

  • 12-Bit Resolution, 1.5Msps SAR ADC with no Pipeline Delays
  • Excellent DC Performance: ±1 LSB INL, ±1 LSB DNL
  • Excellent AC Performance: TBDdB SINAD, TBDdB THD, TBDdB SFDR
  • 5MHz Full-Power Linear Bandwidth
  • Programmable Single-Ended or Differential Input Modes
  • Programmable Unipolar or Bipolar Input Range
  • Internal 2.048V or External Reference
  • 24MHz Parallel Interface
  • 12-Bit Wide or Byte-Wide Output with LSB or MSB Justified Data Format
  • Separate VL Supply Seamless Interface to +1.8V DVDD Digital Logic
  • +2.7V to +5.25V, Single-Supply Operation
  • Low Supply Current
    TBDmA (1.5Msps)
    TBDmA (100ksps)
    TBDµA (Standby)
    TBDµA (Reference Only)
    TBDµA (Shutdown)
  • 40-Pin, 6mm x 6mm Thin QFN Package
  • MAX11017
    1.5Msps, 12-Bit, Low-Power SAR ADC with Parallel Interface
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question
    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX11017 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed