MAX11015

Automatic RF MESFET Amplifier Drain-Current Controllers

Dual MESFET Bias Control for Classes A and AB Amplifiers

Viewing:

Overview

  • Dual Drain-Current-Sense Gain Amplifier
    • Preset Gain of 4
    • ±0.5% Accuracy for Sense Voltages Between 75mV and 625mV (MAX11014)
  • Common-Mode Sense-Resistor Voltage Range
    • 0.5V to 11V (MAX11014)
    • 5V to 32V (MAX11015)
  • Low-Noise Output GATE Bias with ±10mA GATE Drive
  • Fast Clamp and Power-On Reset
  • 12-Bit DAC Controls MESFET GATE Voltage
  • Internal Temperature Sensor/Dual Remote Diode Temperature Sensors
  • Internal 12-Bit ADC Measures Temperature and Voltage
  • Pin-Selectable Serial Interface
    • 3.4MHz I²C-Compatible Interface
    • 20MHz SPI-/MICROWIRE-Compatible Interface
MAX11015
Automatic RF MESFET Amplifier Drain-Current Controllers
MAX11014, MAX11015: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
MAX1386 Dual RF LDMOS Bias Controllers with I²C/SPI Interface
MAX1258 PRODUCTION 12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX11015 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed