LTC1850
PRODUCTION8-Channel, 10-Bit/12-Bit, 1.25Msps Sampling ADCs
- Part Models
- 4
- 1ku List Price
- Starting From $9.96
Overview
- Flexible 8-Channel Multiplexer
- Single-Ended or Differential Inputs
- Two Gain Ranges Plus Unipolar and Bipolar Operation
- 1.25Msps Sampling Rate
- Single 5V Supply and 40mW Power Dissipation
- Scan Mode and Programmable Sequencer
- Pin Compatible 10-Bit LTC1850 and 12-Bit LTC1851
- True Differential Inputs Reject Common Mode Noise
- Internal 2.5V Reference
- Parallel Output Includes MUX Address
- Easy Interface to 3V Logic
- Nap and Sleep Shutdown Modes
The 10-bit LTC1850 and 12-bit LTC1851 are complete 8-channel data acquisition systems. They include a flexible 8-channel multiplexer, a 1.25Msps successive approximation analog-to-digital converter with sample-and-hold, an internal 2.5V reference and reference buffer amplifier, and a parallel output interface. The multiplexer can be configured for single-ended or differential inputs, two gain ranges and unipolar or bipolar operation.
The ADCs have a scan mode that will repeatedly cycle through all 8 multiplexer channels and can also be programmed with a sequence of up to 16 addresses and configurations that can be scanned in succession. The sequence memory can also be read back. The reference and buffer amplifier provide pin strappable ranges of 4.096V, 2.5V and 2.048V. The parallel output includes the 10-bit or 12-bit conversion result plus the 4-bit multiplexer address. The digital outputs are powered from a separate supply allowing for easy interface to 3V digital logic. Typical power consumption is 40mW at 1.25Msps from a single 5V supply.
Applications
- High Speed Data Acquisition
- Test and Measurement
- Imaging Systems
- Telecommunications
- Industrial Process Control
- Spectrum Analysis
Documentation
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1850CFW#PBF | 48-Lead TSSOP | ||
| LTC1850CFW#TRPBF | 48-Lead TSSOP | ||
| LTC1850IFW#PBF | 48-Lead TSSOP | ||
| LTC1850IFW#TRPBF | 48-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2019 - 19_0009 Assembly Site Transfer of Select 48L TSSOP Products from Amkor to ATEC Philippines |
||
| LTC1850CFW#PBF | PRODUCTION | |
| LTC1850CFW#TRPBF | PRODUCTION | |
| LTC1850IFW#PBF | PRODUCTION | |
| LTC1850IFW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.