LTC1706-63

PRODUCTION

5-Bit VID Voltage Programmer for Sun CPUs

Viewing:

Overview

  • Programs Regulator Output Voltage Range from 1.025V to 1.4125V in 12.5mV Steps
  • Programs a Wide Range of ADI's DC/DC Converters with a 0.6V Reference
  • ±0.35% Accurate Output Voltage
  • Built-In 40k Pull-Up Resistors on VID Inputs
  • Available in MSOP-10 Package
LTC1706-63
5-Bit VID Voltage Programmer for Sun CPUs
5-Bit VID-Controlled High Current Application (Simplified Block Diagram) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1706-19
  • LTC1706-61
  • LTC1706-63
  • LTC1706-81
  • LTC1706-82
  • LTC1706-85
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1706-63 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed