Products
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLM385-2.5
NOT RECOMMENDED FOR NEW DESIGNSMicropower Voltage Reference
Viewing:
Overview
- 20µA to 20mA Operating Range
- Guaranteed 1% Initial Voltage Tolerance
- Guaranteed 1Ω Dynamic Impedance
- Very Low Power Consumption
The H (TO-5 Metal Can) Version of this part is Obsolete.
The LM385-2.5 is a two terminal band gap reference diode that has been designed for applications which require precision performance with micropower operation. This reference is not recommended for new designs. See the LT1004 reference for a direct replacement.
For a low drift, micropower reference with guaranteed temperature coefficient, see the LT1034 data sheet.
Applications
- Portable Meter References
- Portable Test Instruments
- Battery-Operated Systems
- Panel Meters
- Current Loop Instrumentation
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT1004 | PRODUCTION | Micropower Voltage Reference |
Latest Discussions
No discussions on LM385-2.5 yet. Have something to say?
Start a Discussion on EngineerZone®