HMCAD1050-40

Obsolete

Dual 13/12-Bit 20 to 40 MSPS A/D Converter

Viewing:

Overview

  • 13-bit resolution
  • 20/40 MSPS maximum sampling rate
  • Ultra-Low Power Dissipation: 30/55 mW
  • 72.5 dB SNR @ 8 MHz FIN
  • Internal reference circuitry
  • 1.8 V core supply voltage
  • 1.7 - 3.6 V I/O supply voltage
  • Parallel CMOS output
  • Dual channel
  • Pin compatible with HMCAD1040-40
  • 9×9 mm QFN 64 Pin (LP9) Package
HMCAD1050-40
Dual 13/12-Bit 20 to 40 MSPS A/D Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMCAD1050-40 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed