DS21Q55N

Quad T1/E1/J1 Transceiver

Viewing:

Overview

  • Complete T1/DS1/ISDN-PRI/J1 Transceiver Functionality
  • Complete E1 (CEPT) PCM-30/ISDN-PRI Transceiver Functionality
  • Long-Haul and Short-Haul Line Interface for Clock/Data Recovery and Waveshaping
  • CMI Coder/Decoder for Optical I/F
  • Crystal-Less Jitter Attenuator
  • Fully Independent Transmit and Receive Functionality
  • Dual HDLC Controllers
  • Programmable BERT Generator and Detector
  • Internal Software-Selectable Receive and Transmit-Side Termination Resistors for 75Ω /100Ω /120Ω T1 and E1 Interfaces
  • Dual Two-Frame Elastic-Store Slip Buffers that Connect to Asynchronous Backplanes Up to 16.384MHz
  • 16.384MHz, 8.192MHz, 4.096MHz, or 2.048MHz Clock Output Synthesized to Recovered Network Clock
DS21Q55N
Quad T1/E1/J1 Transceiver
DS21Q55, DS21Q55N: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 6
DS2155 Obsolete T1/E1/J1 Single-Chip Transceiver
DS21Q50 LAST TIME BUY Quad E1 Transceiver
DS21Q552 Obsolete Quad T1/E1 Transceiver (3.3V, 5.0V)
DS21Q554 Obsolete Quad T1/E1 Transceiver (3.3V, 5.0V)
DS21Q352 Obsolete Quad T1/E1 Transceiver (3.3V, 5.0V)
DS21Q354 Obsolete Quad T1/E1 Transceiver (3.3V, 5.0V)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS21Q55N yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed