DS1834D

Dual EconoReset with Pushbutton

Viewing:

Overview

  • Monitors both 3.3V and 5V power supplies
  • 3.3V and 5V power-on and power transient resets
  • Provides pushbutton switch for manual reset control
  • Active low push-pull outputs (DS1834)
  • Active low open-drain outputs (DS1834A)
  • Active high push-pull outputs (DS1834D)
  • Draws internal power from the higher of the two sources
  • Uses precision temperature-compensated voltage reference and sensor
  • Maintains active high reset for 350ms after power return
  • Internal 5kΩ pull-up resistor
  • Operating ranges:
    • 5V with 5% or 10% tolerance
    • 3.3V with 10% or 20% tolerance
    • -40°C to +85°C
DS1834D
Dual EconoReset with Pushbutton
DS1834, DS1834A, DS1834D: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1834D yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed