DS1666

Obsolete

±5V Pseudo Log Audio Digital Potentiometer

Viewing:

Overview

  • Digitally controlled, 128-position potentiometer
  • Pseudo-logarithmic resistor characteristic
  • Single or dual power supply operation (+5-volt or ±5-volt)
  • Increment/decrement control interface
  • Wiper position defaults to 3% of total potentiometer resistance on power up
  • 10kΩ, 50kΩ, and 100kΩ versions
  • Wide analog voltage range of ±5 volts
  • Operates from 5V power supply with TTL input
  • Operating temperature range: -40°C to +85°C
DS1666
±5V Pseudo Log Audio Digital Potentiometer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1666 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed