DS1336

Obsolete

Afterburner Chip

Viewing:

Overview

  • Five separate Vcc switches handle up to 1.5A between 3.0Vand 5.0V
  • Two battery switches direct power for battery backed systems
  • Very low on-impedance of 0.7Ω
  • Battery backup current of 4mA
  • Battery path is diode-isolated, with low voltage drop
  • Maintains steady power supply in battery-backed network of SRAMs
  • Operating range: 0°C to 70°C
DS1336
Afterburner Chip
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1336 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed