Healthcare Meter-on-a-Chip

The future of portable health applications begins with Analog Devices healthcare meter on a chip technology. High precision, low power solutions such as the ADuCM350 improve the detection capabilities for medical devices to previously unattainable levels. This allows them to provide more accurate information for physiological, biological, and electrochemical reactions. Applications include smart watches, pedometers, point of care diagnostics, and a variety of uses either in the hospital or at home.
Product Selection Table

Heathcare Meter-on-a-Chip

  Hold Shift Key for secondary sorting
SortOrderPart#Memory Flash on chipMemory SRAM on chipClock Max SpeedsChannelsBits
(bits)
Sample Rate
(max)
(SPS)
ADC CoresDAC OutputsUS Price 1000 to 4999
($ US)
1ADUCM363Reference Circuit Available 256 kB 32 kB 16 MHz 6 24 3.9k 1 1 $5.89
2ADUCM362Reference Circuit Available 256 kB 32 kB 16 MHz 6 24 3.9k 2 1 $8.53
3ADUCM322 256 kB 32 kB 80 MHz 16 12 1M 1 8 $8.90
4ADUCM320I 256 kB 32 kB 80 MHz 16 14 1M 1 8 $12.80
5ADUCM310 256 kB 32 kB 80 MHz 10 14 800k 1 8 $32.53
6ADUCM320 256 kB 32 kB 80 MHz 16 14 1M 1 8 $12.80
7ADUCM350 384 kB 32 kB 16 MHz 12 16 160k 1 1 $7.50
8ADUCM361Reference Circuit Available 128 kB 8 kB 16 MHz 6 24 3.9k 1 1 $5.05
9ADUCM360Reference Circuit Available 128 kB 8 kB 16 MHz 6 24 3.9k 2 1 $7.85