Fully Differential Amplifiers

Fully Differential Amplifiers Click to see all in Parametric search

Fully Differential Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#Number of ChannelsBandwidth -3 dB (typ)
(Hz)
Gain Control InterfaceSlew Rate (typ)
(V/us)
Vsupply span (min)
(V)
Vsupply span (max)
(V)
Isupply (typ)
(A)
Shutdown/DisableOperating Temp RangeVNoise Density (typ)
(V/rtHz)
Distortion 2nd Harmonic (typ)
(dBc)
Distortion 3rd Harmonic (typ)
(dBc)
1ADL5205 2 1.2G Digital 5000 3.15 5.25 175m Yes -40 to 85°C 1.2n -90 -94
2ADA4940-2Reference Circuit Available 2 260M- 95 3 7 1.25m Yes -40 to 105°C 3.9n -102 -96
3ADA4940-1Reference Circuit Available 1 260M- 95 3 7 1.25m Yes -40 to 105°C 3.9n -102 -96
4AD8476Reference Circuit Available 1 1M Analog 10 3 18 330µ- -40 to 125°C 39n -120 -130
5ADA4930-2Reference Circuit Available 2 1.4G- 2.8k 3.3 5- Yes -40 to 105°C 1.2n -104 -101
6ADA4930-1Reference Circuit Available 1 1.4G- 2.8k 3.3 5- Yes -40 to 105°C 1.2n -104 -101
7AD8475Reference Circuit Available 1 150M Digital, Pin Strap- 3 10 3m- -40 to 85°C- -110 -108
8ADA4960-1Reference Circuit Available 1 5G Analog 8.7k 4.75 5.25 60m Yes -40 to 85°C 4.8n -73 -72
9ADA4950-2 65 750M Digital, Pin Strap 2.9k 3 11 19m Yes -40 to 105°C 9.2n -107 -105
10ADA4950-1 1 750M Digital, Pin Strap 2.9k 3 11 9.5m Yes -40 to 105°C 9.2n -107 -105
11ADA4932-2 2 560M Analog 2.8k 3 11 9.6m Yes -40 to 105°C 3.6n -110 -130
12ADA4932-1Reference Circuit Available 1 560M- 2.8k 3 11 9.6m Yes -40 to 105°C 3.6n -110 -130
13ADA4927-2 2 2.3G- 5k 4.5 11 22.1m- -40 to 105°C 1.4n -87 -89
14ADA4927-1 1 2.3G- 5k 4.5 11 22.1m- -40 to 105°C- -87 -89
15ADA4939-2 2 1.4G- 6.8k 3 5.25 37.7m- -40 to 105°C 2.3n -77 -91
16ADA4939-1 1 1.4G- 6.8k 3 5.25 37.7m- -40 to 105°C 2.3n -77 -95
17ADA4938-2 2 1G- 4.7k 4.5 11 36.5m- -40 to 85°C 2.6n -82 -82
18ADA4938-1 1 1G- 4.7k 4.5 11 40m- -40 to 85°C 2.6n -82 -82
19ADA4937-2 2 1.9G- 6k 3 5.25 42m- -40 to 105°C 2.2n -77 -84
20ADA4937-1Reference Circuit Available 1 1.9G- 6k 3 5.25 39.5m- -40 to 105°C 2.2n -70 -84
21AD8139 1 410M- 800 4.5 12 24.5m No -40 to 125°C 2.25n -90 -105
22AD8137 1 76M- 450 2.7 12 3.2m Yes -40 to 125°C 8.25n -100 -105
23AD8132 1 350M- 1.2k 2.7 11 12m No -40 to 125°C 8n -83 -98
24AD8138Reference Circuit Available 1 320M- 1.15k 3 11 20m No -40 to 85°C 5n -94 -114