Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADG799G

Obsolete

I2C® Compatible, Wide Bandwidth, Triple 2x2 Crosspoint Switch w/Two I2C-Controllable Logic Outputs

Viewing:

Overview

  • Bandwidth: 230 MHz
  • Low Insertion Loss and On Resistance: 2.6 Ω Typical
  • On Resistance Flatness: 0.3 Ω Typical
  • Single 3 V/5 V Supply Operation
  • 3.3 V Analog Signal Range (5 V Supply, 75 Ω Load)
  • Low Quiescent Supply Current: 1 nA Typical
  • Fast Switching Times:
    tON 184 ns
    tOFF 180 ns
  • I2C-Compatible Interface
  • Compact 24-lead LFCSP
  • Two I2C-Controllable Logic Outputs
ADG799G
I2C® Compatible, Wide Bandwidth, Triple 2x2 Crosspoint Switch w/Two I2C-Controllable Logic Outputs
81635381ADG799G-fbs 76187589ADG799G-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADG799G yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed