ADG792G
ObsoleteI2C-Compatible, Wide Bandwidth, Triple 4:1 Multiplexer w/2 General-Purpose Logic Output Pins Controllable Through the I2C Interface
Overview
|
|
The ADG792A/ADG792G is a monolithic CMOS device comprising three 4:1 multiplexer/demultiplexers that are controllable through a standard I2C serial interface. The CMOS process provides ultralow power dissipation yet delivers high switching speed and low on resistance.
The on resistance profile is very flat over the full analog input range, and wide bandwidth ensures excellent linearity and low distortion. These features, combined with a wide input signal range, make the ADG792A/ADG792G the ideal switching solution for a wide range of TV applications, including RGB and YPbPr video switches.
When turned on, the switches conduct equally well in both directions. In the off condition, signal levels, up to the supplies, are blocked. The ADG792A/ADG792G switches exhibit breakbefore-make switching action. The ADG792G also has two general-purpose logic output pins controllable through the I2C interface to control other non-I2C-compatible devices, such as video filters. The integrated I2C interface provides a large degree of flexibility in the system design. To build larger switching arrays, the user can set the three I2C address pins allowing as many as eight devices to connect to the same bus.
The ADG792A/ADG792G operates from a single 3 V or 5 V supply voltage and is available in a compact 4 mm × 4 mm body, 24-lead, Pb-free, LFCSP package.
ApplicationsDocumentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
Device Drivers 1
Product Selection Guide 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?