ADAV802

Obsolete

Stereo Codec with Differential DAC Outputs, SPDIF and SPI Interface

Viewing:

Overview

  • Stereo Analog to Digital Converter (ADC)
    Supports 48/96 kHz Sample Rates
    102 dB Dynamic Range
    Single-Ended Input
    Automatic Level Control
  • Stereo Digital to Analog Converter (DAC)
    Supports 32/44.1/48/96/192 kHz Sample Rates
    103 dB Dynamic Range
    Differential Output
  • Stereo Sample Rate Converter (SRC)
    Input/Output Range - 8 – 96 kHz
    140 dB Dynamic Range
  • Digital Interfaces
    Record
    Playback
    Aux Record
    Aux Playback
  • S/PDIF (IEC60958) Input and Output
    Digital Interface Receiver (DIR)
    Digital Interface Transmitter (DIT)
  • PLL based Audio MCLK Generators
  • Generates Required DVDR System MCLKs
  • Device Control via SPI Compatible Serial Port
  • 64-Lead LQFP Package
  • Asynchronous Operation of ADC and DAC
ADAV802
Stereo Codec with Differential DAC Outputs, SPDIF and SPI Interface
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADAV802 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed