AD9513

RECOMMENDED FOR NEW DESIGNS

800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs

Viewing:

Part Details

  • 1.6 GHz differential clock input
  • 3 programmable dividers
    • Divide-by in range from1 to 32
    • Phase select for coarse delay adjust
    • Space-saving, 32-lead LFCSP
  • Three 800 MHz/250 MHz LVDS/CMOS clock outputs
    • Additive output jitter 300 fs rms
    • Time delays up to 11.6 ns
  • Device configured with 4-level logic pins
AD9513
800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9513-fbl AD9513 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

AD9513 IBIS Models 1


Evaluation Kits

EVAL-AD9513

AD9513 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9513.

EVAL-AD9513
AD9513 Evaluation Board

Latest Discussions

Recently Viewed