ADUM3441: Quad Channel, High Speed Digital Isolators
The ADuM344x* are four channel, digital isolators based on the Analog Devices, Inc., iCoupler ® technology supporting data rates up to 150 Mbps. Combining ...More
ADUM3441: Quad Channel, High Speed Digital Isolators
Product Description
The ADuM344x* are four channel, digital isolators based on the Analog Devices, Inc., iCoupler ® technology supporting data rates up to 150 Mbps. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM344x isolators provide four independent isolation channels in a variety of channel configurations (see the Ordering Guide in the data sheet). The ADuM344x operates with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. In addition, the ADuM344x provides low pulse width distortion and tight channel-to-channel matching. Unlike other opto-coupler alternatives, the ADuM344x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during the power-up/power-down condition.
Applications
* Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Data Sheet, Rev. A, 5/08
Quick Links
- Data Sheet Rev A, 06/2008, (pdf, 542 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Low power operation
- Bidirectional communication
- 3.3 V/5 V level translation
- High temperature operation: 105°C
- High data rate: dc to 150 Mbps (NRZ)
- Precise timing characteristics
- High common-mode transient immunity: >25 kV/μs
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADUM3441
Quad Channel, High Speed Digital Isolators
Other Diagrams for ADUM3441
Quad Channel, High Speed Digital Isolators
ADuM3441 Pin Configuration
Functional Block Diagram for ADuM3441
ADUM1310 - Triple-Channel Digital Isolators
ADUM5201 - Dual-Channel Isolators with Integrated DC/DC Converter
ADUM1410 - Quad-Channel Digital Isolators
ADUM6132 - Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | - | - | - | 16-Lead SOIC | $4.00 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | - | - | - | 16-Lead SOIC | $4.00 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | 85 | - | - | 1.5 | 5 | Z | - | 16-Lead SOIC | $3.00 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | 85 | - | - | 2.1 | 5 | Z | - | 16-Lead SOIC | $5.50 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | 85 | - | - | - | - | Z | - | 16-Lead SOIC | $4.98 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | 105 | - | - | - | - | High | - | 16-Lead SOIC | $4.50 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 125 | 2 | 18 | 3 | 5.5 | High | - | 8-Lead SOIC | $1.61 |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 105 | 3 | 45 | 2.7 | 5.5 | High | - | 8-Lead SOIC | $1.21 |
| ADUM1201 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 105 | 3 | 45 | 2.7 | 5.5 | High | - | 8-Lead SOIC | $1.21 |
| ADUM1210 | Standard Digital Isolator | 2 | 10 | - | 2.5 | 105 | 3 | 50 | 2.7 | 5.5 | Low | - | 8-Lead SOIC | $1.76 |
| ADUM1230 | Isolated Gate Drivers | 2 | 10 | - | 2.5 | 105 | 8 | 160 | 12 | 18 | Low | - | 16-Lead SOIC | - |
| ADUM1233 | Isolated Gate Drivers | 2 | 10 | - | 2.5 | 105 | - | 160 | 12 | 18 | Low | - | 16-Lead SOIC | $1.56 |
| ADUM1234 | Isolated Gate Driver | 2 | - | - | 2.5 | - | - | 160 | 12 | 18 | Low | - | 16-Lead SOIC | $1.56 |
| ADUM1250 | I2C Compliant Bidirectional Digital Isolator | 1 | 1 | - | 2.5 | 105 | 67 | 150 | - | - | High | Bidirectional | 8-Lead SOIC | $3.38 |
| ADUM1251 | I2C Compliant Bidirectional Digital Isolator | 1 | 1000 | - | 2.5 | 105 | 67 | 150 | - | - | High | Unidirectional | 8-Lead SOIC | $3.05 |
| ADUM1300 | Standard Digital Isolator | 3 | 90 | - | 2.5 | 125 | 2 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.61 |
| ADUM1301 | Standard Digital Isolator | 3 | 90 | - | 2.5 | 125 | 2 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.61 |
| ADUM1310 | Standard Digital Isolator | 3 | 10 | - | 2.5 | 105 | 5 | 50 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.61 |
| ADUM1400 | Standard Digital Isolator | 4 | 90 | - | 2.5 | 125 | 2 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.15 |
| ADUM1401 | Standard Digital Isolator | 4 | 90 | - | 2.5 | 125 | 2 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.15 |
| ADUM1402 | Standard Digital Isolator | 4 | 90 | - | 2.5 | 105 | 2 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.15 |
| ADUM1410 | Standard Digital Isolator | 4 | 10 | - | 2.5 | 105 | 5 | 50 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.15 |
| ADUM1411 | Standard Digital Isolator | 4 | 10 | - | 2.5 | 105 | 5 | 50 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.15 |
| ADUM1412 | Standard Digital Isolator | 4 | 10 | - | 2.5 | 105 | 5 | 50 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.15 |
| ADUM1420 | Isolated Gate Driver | 4 | 10 | - | 1.6 | 105 | - | 160 | 12 | 18 | Low | - | - | $2.30 |
| ADUM2200 | Standard Digital Isolator | 2 | 1 | - | 5 | 105 | - | 150 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.64 |
| ADUM2250 | I2C Compliant Bidirectional Digital Isolator | 2 | 1 | - | 5 | 105 | - | - | - | - | High | Bidirectional | 16-Lead SOIC | $3.99 |
| ADUM2251 | I2C Compliant Bidirectional Digital Isolator | 2 | 1 | - | 5 | 105 | - | - | - | - | High | Unidirectional | 16-Lead SOIC | $3.59 |
| ADUM2400 | Standard Digital Isolator | 4 | 90 | - | 5 | 105 | 3 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $3.16 |
| ADUM2401 | Standard Digital Isolator | 4 | 90 | - | 5 | 105 | 3 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $3.16 |
| ADUM2402 | Standard Digital Isolator | 4 | 90 | - | 5 | 105 | 3 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $3.16 |
| ADUM3100 | Ruggedized for System Level ESD | 1 | 100 | - | 2.5 | 105 | 2 | 18 | 3 | 5.5 | High | - | 8-Lead SOIC | $1.69 |
| ADUM3200 | Ruggedized for System-Level ESD | 2 | 25 | - | 2.5 | 105 | 3 | 45 | 2.7 | 5.5 | High | - | 8-Lead SOIC | $1.27 |
| ADUM3201 | Ruggedized for System-Level ESD | 1 | 25 | - | 2.5 | 85 | 3 | 45 | 2.7 | 5.5 | High | - | 8-Lead SOIC | $1.27 |
| ADUM3300 | Ruggedized for System-Level ESD | - | 90 | - | 2.5 | 105 | 2 | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.69 |
| ADUM3301 | Ruggedized for System-Level ESD | 3 | 90 | - | 2.5 | 105 | - | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.69 |
| ADUM3400 | Ruggedized for System-Level ESD | 4 | 90 | - | 2.5 | 105 | - | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.25 |
| ADUM3401 | Ruggerdized for System-Level ESD | - | 90 | - | 2.5 | 105 | - | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.25 |
| ADUM3402 | Ruggedized for System-Level ESD | 4 | 90 | - | 2.5 | 105 | - | 32 | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.25 |
| ADUM3440 | Standard Digital Isolator | 4 | 150 | - | 2.5 | 105 | 5 | 32 | 3 | 5.5 | High | - | 16-Lead SOIC | $5.41 |
| ADUM3441 | Standard Digital Isolator | 4 | 150 | - | 2.5 | 105 | 5 | 32 | 3 | 5.5 | High | - | 16-Lead SOIC | $5.41 |
| ADUM3442 | Standard Digital Isolator | 4 | 150 | - | 2.5 | 105 | 5 | 32 | 3 | 5.5 | High | - | 16-Lead SOIC | $5.41 |
| ADUM5230 | Isolated Gate Driver | 1 | - | - | 2.5 | 105 | - | 100 | 12 | 18 | Low | - | 16-Lead SOIC | $2.24 |
| ADUM5240 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | 105 | - | 70 | 4.5 | 5.5 | Low | - | 8-Lead SOIC | $2.95 |
| ADUM5241 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | 105 | - | 70 | 4.5 | 5.5 | Low | - | 8-Lead SOIC | $2.95 |
| ADUM5242 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | 105 | - | 70 | 4.5 | 5.5 | Low | - | 8-Lead SOIC | $2.95 |
| ADUM5401 | Digital Isolator with isoPower | 4 | 25 | - | 2.5 | 105 | - | 60 | 3 | 5.5 | Low | - | 16-Lead SOIC | $5.00 |
| ADUM5402 | Digital Isolator with isoPower | 4 | 25 | - | 2.5 | 105 | - | 60 | 3 | 5.5 | Low | - | 16-Lead SOIC | $5.00 |
| ADUM5403 | Digital Isolator with isoPower | 4 | 25 | - | 2.5 | 105 | - | 60 | 3 | 5.5 | Low | - | 16-Lead SOIC | $5.00 |
| ADUM5404 | Digital Isolator with isoPower | 4 | 25 | - | 2.5 | 105 | - | 60 | 3 | 5.5 | Low | - | 16-Lead SOIC | $5.00 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADUM3441 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADUM3441CRWZ | Prodn | 16 | Ind | $5.41 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADUM3441CRWZ-RL | Prodn | 16 | Ind | $5.41 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close