ADUC7129
PRODUCTIONPrecision Analog Microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC
- Part Models
- 2
- 1ku List Price
- Starting From $12.01
Overview
- Analog I/O
Multi-Channel, 12-bit, 1MSPS ADC
Up to 14 analog-to-digital converter (ADC) channels
Fully differential and single-ended modes
0 to VREF Analog Input Range
10-bit digital-to-analog converter (DAC)
32-bit 21 MHz direct digital synthesis (DDS)
Current-to-Voltage (I/V) Conversion
Integrated second-order low-pass filter (LPF)
DDS Input to DAC
100 Ω line driver
- On-Chip Voltage Reference
- On-Chip Temperature Sensor (±3°C)
- Voltage Comparator
- Microcontroller
ARM7TDMI Core, 16/32-bit RISC architecture
JTAG Port supports code download and debug
External Watch crystal/ Clock Source
41.78 MHz PLL with 8-way programmable divider
Optional trimmed on-chip oscillator - See datasheet for additional features
The ADuC7128 / ADuC7129 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating a high performance, multi-channel analog-to-digital converter (ADC), DDS with line driver, 16-/32-bit MCU, and Flash/EE memory on a single chip.
The ADC consists of up to 14 single-ended inputs. The ADC can operate in single-ended or differential input modes. The ADC input voltage is 0 to VREF. Low drift band gap reference, temperature sensor, and voltage comparator complete the ADC peripheral set.
The ADuC7128 / ADuC7129 integrate a differential line driver output. This line driver transmits a sine wave whose values are calculated by an on-chip DDS or a voltage output determined by the DACDAT MMR.
The devices operate from an on-chip oscillator and PLL, generating an internal high frequency clock of 41.78 MHz. This clock is routed through a programmable clock divider from which the MCU core clock operating frequency is generated.
The microcontroller core is an ARM7TDMI®, 16-/32-bit reduced instruction set computer (RISC), offering up to 41 MIPS peak performance. There are 126 kB of nonvolatile Flash/EE provided on-chip, as well as 8 kB of SRAM. The ARM7TDMI core views all memory and registers as a single linear array.
On-chip factory firmware supports in-circuit serial download via the UART serial interface port, and nonintrusive emulation is also supported via the JTAG interface. These features are incorporated into a low cost QuickStart™ development system supporting this MicroConverter® family.
The parts operate from 3.0 V to 3.6 V and are specified over an industrial temperature range of −40°C to +125°C. When operating at 41.78 MHz, the power dissipation is 135 mW. The line driver output, if enabled, consumes an additional 30 mW.
Documentation
Data Sheet 1
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUC7129BSTZ126 | 80-Lead LQFP (12mm x 12mm x 1.4mm) | ||
| ADUC7129BSTZ126-RL | 80-Lead LQFP (12mm x 12mm x 1.4mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADUC7129BSTZ126 | PRODUCTION | |
| ADUC7129BSTZ126-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.