ADSP-2101
ObsoleteSingle-Chip Microcomputers: 16-Bit, 25 MIPS, 5v, 2 Serial Ports
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
|
|
The ADSP-2100 Family processors are single-chip microcomputers optimized for digital signal processing (DSP) and other high speed numeric processing applications.
The ADSP-21xx processors are all built upon a common core. Each processor combines the core DSP architecture-computation units, data address generators, and program sequencer-with differentiating features such as on-chip program and data memory RAM, a programmable timer, one or two serial ports, and, on the ADSP-2111, a host interface port.
Documentation
Application Note 60
Technical Articles 2
Processor Manual 1
Software Manual 5
Obsolete Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-2101BP-100 | 68-Lead PLCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-2101BP-100 | Obsolete | |
Jan 9, 2014 - 13_0101 Obsolescence of Select ADSP-21XX Models |
||
ADSP-2101BP-100 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Evaluation Software 0
Can't find the software or driver you need?
Latest Discussions
No discussions on ADSP-2101 yet. Have something to say?
Start a Discussion on EngineerZone®