ADM1069

LAST TIME BUY

Super Sequencer with Margining Control

Viewing:

Overview

  • Complete supervisory and sequencing solution for up to 8 supplies
  • 8 supply fault detectors enable supervision of supplies to
    • <0.5% accuracy at all voltages at 25°C
    • <1.0% accuracy across all voltages and temperatures
  • 4 selectable input attenuators allow supervision of supplies to
    • 14.4 V on VH
    • 6 V on VP1 to VP3 (VPx)
  • 4 dual-function inputs, VX1 to VX4 (VXx)
    • High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
    • General-purpose logic input
  • 8 programmable driver outputs, PDO1 to PDO8 (PDOx)
    • Open-collector with external pull-up
    • Push/pull output, driven to VDDCAP or VPx
    • Open-collector with weak pull-up to VDDCAP or VPx
    • Internally charge-pumped high drive for use with external N-FET (PDO1 to PDO6 only)
  • See data sheet for additional features
ADM1069
Super Sequencer with Margining Control
ADM1069-fbl ADM1069 Pin Configuration ADM1069 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1069

ADM1069 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1069
ADM1069 Evaluation Board

Latest Discussions

Recently Viewed