ADAV4101

Obsolete

Audio Processor for Advanced TV

Viewing:

Overview

  • Fully configurable 28 bit audio processor - loads comprehensive TV audio flow on reset.
  • Also supports SigmaStudio™ with Analog Devices Inc and third party branded algorithms for custom design
  • Adjustable digital delay, up to 200 ms stereo delay
  • High performance 24-bit ADC and DACs with 95 dB DNR performance
  • Headphone output with integrated amplifiers
  • Choice of high performance pulse-width modulation (PWM) digital outputs (ADAV4201) or DAC analog voltage outputs (ADAV4101)
  • 4 Stereo Digital Audio inputs (I2S) support synchronous or asynchronous inputs (2 SRCs with sample rates 5kHz to 50 kHz)
  • 1 stereo synchronous digital I2S output
  • S/PDIF output with S/PDIF input multiplexer capability
  • Fast I2C® control
  • Operates from 3.3V and 1.8V supplies (with on-chip regulator to derive 1.8V from a single 3.3V supply)

The ADAV4101/ADAV4201 are part of a family of high performance analog and digital input/output audio processors.

The audio processor, by default, loads a dedicated audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume changes during advertisements or when switching channels, dynamic bass, a multiband equalizer, and up to 200 ms of stereo delay memory for audio-video synchronization.

Alternatively, Analog Devices offers an award-winning graphical programming tool (SigmaStudio™) that allows for custom flows to be quickly developed and evaluated. This allows the creation of customer-specific audio flows, including the use of Analog Devices library of third-party algorithms.

The analog input/output integrates Analog Devices proprietary continuous-time, multibit Σ-Δ architecture to bring a higher level of performance to ATV systems, required by third-party algorithm providers to meet system branding certification. The analog input is provided by 95 dB dynamic range (DNR) ADCs, and analog output is provided by 95 dB DNR DACs.

The main speaker outputs can be supplied as a voltage out from the integrated DAC channels (ADAV4101) or as a digitally modulated PWM stream to support digital amplifiers (ADAV4201).

The ADAV4101/ADAV4201 include multichannel digital inputs and outputs. In addition, two of the digital input channels can be routed through integrated SRCs, which are capable of supporting any arbitrary sample rate from 5 kHz to 50 kHz.

Comprehensive documentation, which provides detailed operation guidelines and register map information, is available upon request from AV.Products@analog.com.

Applications

  • General-purpose consumer audio postprocessing
    - Home audio
    - DVD-Rs
    - Home theater in a box (HTIB) systems and DVD receivers
  • Audio processing subsystems for DTV-ready TVs
  • Analog broadcast capability for iDTVs

ADAV4101
Audio Processor for Advanced TV
ADAV4101 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on ADAV4101 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed