AD9978

NOT RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing Core

Viewing:

Overview

  • Dual AFE channels
  • 1.8 V analog and digital core supply voltage
  • Serial data output with reduced range LVDS outputs
  • Differential analog inputs
  • CDS or SHA configuration (CDS bypass) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 65 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Precision Timing core with 240 ps resolution @ 65 MHz

The AD9978 is a highly integrated, dual-channel CCD signal processor for high speed digital video camera applications. Each channel is specified at pixel rates of up to 65 MHz and consists of a complete analog front end with ADC conversion. The Precision Timing™ core allows adjustment of the correlated double sampler (CDS) and sample-and-hold amplifier (SHA) clocks with 240 ps resolution at 65 MHz operation. The AD9978 also contains a reduced range, low voltage differential signaling (LVDS) interface for the dual-channel data outputs.

Each analog front end includes black level clamping, a CDS, a VGA, and a 65 MHz, 14-bit ADC. Operation is programmed using a 3-wire serial interface.

Packaged in a space-saving, 6 mm × 6 mm, 40-lead LFCSP, the AD9978 is specified over an operating temperature range of −25°C to +85°C.

Applications

  • Digital video cameras
  • Digital still cameras
  • Digital copiers
  • Multifunction printers
  • High speed industrial cameras
  • Data Sheet, Rev. SpB, 9/08

    AD9978
    Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing Core
    AD9978 Functional Block Diagram AD9978 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    Recently Viewed