AD9937

Obsolete

CCD Signal Processor with Precision Timing™ Generator

Viewing:

Overview

  • 12 MSPS Correlated Double Sampler (CDS)
  • 10-Bit 12 MHz A/D Converter
  • No Missing Codes Guaranteed
  • 6 dB to 40 dB Variable Gain Amplifier (VGA)
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Generator
  • Precision Timing Core with 1.7 ns Resolution
  • On-Chip: 6-Channel Horizontal and
    1-Channel RS Drivers
  • 4-Phase Vertical Transfer Clocks
  • Electronic and Mechanical Shutter Modes
  • On-Chip Sync Generator with
    External Sync Option

The AD9937 is a highly integrated CCD signal processor. It includes a complete analog front end with A/D conversion, combined with a full-function programmable timing generator. A Precision Timing core allows adjustment of high speed clocks with 1.7 ns resolution at 12 MHz operation.

The AD9937 is specified at pixel rates of up to 12 MHz. The analog front end includes black level clamping, CDS, VGA, and a 10-bit A/D converter. The timing generator provides all the necessary CCD clocks: RS, H-clocks, V-clocks, sensor gate pulses, and substrate charge reset pulse. Operation is programmed using a 3-wire serial interface.

The AD9937 is packaged in a 56-lead LFCSP and specified over an operating temperature range of –25C to +85C.

AD9937
CCD Signal Processor with Precision Timing™ Generator
238578318AD9937-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9937 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed