AD9920A
NOT RECOMMENDED FOR NEW DESIGNS12-Bit CCD Signal Processor with V-Driver and Precision Timing Generator
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
| 
 | 
 | 
The AD9920A is a highly integrated charge-coupled device (CCD) signal processor for digital still camera applications. It includes a complete analog front end (AFE) with analog-to-digital conversion, combined with a full-function programmable timing generator and 19-channel vertical driver (V-driver). The timing generator is capable of supporting up to 26 vertical clock signals to control advanced CCDs. The on-chip V-driver supports up to 19 channels for use with six-field CCDs. A Precision Timing™ core allows adjustment of high speed clocks with approximately 400 ps resolution at 40.5 MHz operation. The AD9920A also contains six GPOs that can be used for shutter and system functions.
The analog front end includes black level clamping, variable gain CDS, and a 12-bit ADC. The timing generator provides all the necessary CCD clocks: RG, H-clocks, V-clocks, sensor gate pulses, substrate clock, and substrate bias control.
The AD9920A is specified over an operating temperature range of −25°C to +85°C.
Applications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| AD9920ABBCZ | 105-Ball CSPBGA (8mm x 8mm) | ||
| AD9920ABBCZRL | 105-Ball CSPBGA (8mm x 8mm) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| Mar 9, 2015 - 14_0249 Assembly Transfer of Select CSP_BGA Products to STATS ChipPAC Korea Plant 3 | ||
| AD9920ABBCZ | ||
| AD9920ABBCZRL | ||
This is the most up-to-date revision of the Data Sheet.