AD9846A

Obsolete

Complete 10-Bit 30 MSPS CCD Signal Processor

Viewing:

Overview

  • Pin Compatible with AD9845A Designs
  • 12-Bit 30 MSPS A/D Converter
  • 30 MSPS Correlated Double Sampler (CDS)
  • 4 dB ± 6 dB 6-Bit Pixel Gain Amplifier (PxGA®)
  • 2 dB to 36 dB 10-Bit Variable Gain Amplifier (VGA)
  • Low Noise Clamp Circuits
  • Preblanking Function
  • Auxiliary Inputs with VGA and Input Clamp
  • 3-Wire Serial Digital Interface
  • 3 V Single Supply Operation
  • Low Power: 153 mW @ 3 V Supply
  • Space Saving 48-Lead LQFP Package

The AD9846A is a complete analog signal processor for CCD applications. It features a 30 MHz single-channel architecture designed to sample and condition the outputs of interlaced and progressive scan area CCD arrays. The AD9846A’s signal chain consists of an input clamp, correlated double sampler (CDS), Pixel Gain Amplifier (PxGA), digitally controlled variable gain amplifier (VGA), black level clamp, and a 10-bit A/D con-verter. Additional input modes are provided for processing analog video signals.

AD9846A
Complete 10-Bit 30 MSPS CCD Signal Processor
AD9846A-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9846A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed