AD9844A
ObsoleteComplete 12-Bit, 20 MHz CCD Signal Processor
Overview
- 20 MHz Correlated Double Sampler (CDS)
- 0 to 34 dB Variable Gain Amplifier (VGA)
- Pre-Blanking Function
- Low-Noise Clamp Circuits
- 12-bit 20 MSPS A/D Converter
- No Missing Codes Guaranteed
- Auxiliary Inputs available
- 3-Wire Serial Digital Interface
- +3 V Single Supply Operation
- Low Power CMOS: 75 mW
- 48-Lead LQFP Package
The AD9844A is a complete analog signal processor for CCD applications. It features a 20 MHz single-channel architecture designed to sample and condition the outputs of interlaced and progressive scan area CCD arrays. The AD9844A’s signal chain consists of an input clamp, correlated double sampler (CDS), digitally controlled variable gain amplifier (VGA), black level clamp, and 12-bit A/D converter. Additional input modes are provided for processing analog video signals.
The internal registers are programmed through a 3-wire serial digital interface. Programmable features include gain adjustment, black level adjustment, input configuration, and power-down modes.
The AD9844A operates from a single 3 V power supply, typically dissipates 78 mW, and is packaged in a 48-lead LQFP.
APPLICATIONS
- Digital Still Cameras
- Digital Video Camcorders
- PC Cameras
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD9844A yet. Have something to say?
Start a Discussion on EngineerZone®