AD9843A

Obsolete

Complete 10-Bit, 20 MHz CCD Signal Processor

Viewing:

Overview

  • 20 MHz Correlated Double Sampler (CDS)
  • 0 to 34 dB Variable Gain Amplifier (VGA)
  • Pre-Blanking Function
  • Low-Noise Clamp Circuits
  • 10-bit 20 MSPS A/D Converter
  • No Missing Codes Guaranteed
  • Auxiliary Inputs available
  • 3-Wire Serial Digital Interface
  • +3 V Single Supply Operation
  • Low Power CMOS: 75 mW
  • 48-Lead LQFP Package

The AD9843A is a complete Analog Front-End (AFE) product for CCD camera applications. It features the circuitry necessary to sample, condition, and digitize the analog output of interlaced and progressive scan area CCDs. The AD9843A performs correlated double sampling (CDS), gain adjustment, black level correction, and analog-to-digital conversion. Additional input modes are provided for processing analog video signals. The internal registers of the AD9843A - used to control gain, offset level, and other functions - are programmed through a 3-Wire serial digital interface.

AD9843A
Complete 10-Bit, 20 MHz CCD Signal Processor
90487371AD9843A-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9843A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed