AD9816
ObsoleteComplete 12-Bit 6 MSPS CCD/CIS Signal Processor
Viewing:
Overview
The AD9816 is a complete analog signal processor for CCD and CIS applications. Included is all the necessary circuitry to perform three-channel conditioning and sampling for a variety of imaging applications.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD9816 yet. Have something to say?
Start a Discussion on EngineerZone®