AD9814
ObsoleteLow Power 14-Bit, 3-Channel CCD Signal Processor with Progammable Serial Interface and Byte-Wide Data Output Format
        Viewing:
        
    
    Overview
- 14-Bit 10 MSPS A/D Converter
- No Missing Codes Guaranteed
- 3-Channel Operation Up to 10 MSPS
- 1-Channel Operation Up to 7 MSPS
- Correlated Double Sampling
- 1-6x Programmable Gain
- ±300 mV Programmable Offset
- Input Clamp Circuitry
- Internal Voltage Reference
- Multiplexed Byte-Wide Output (8+6 Format)
- 3-Wire Serial Digital Interface
- +3/+5 V Digital I/O Compatibility
AD9814 is a complete 3-channel analog signal processor with an embedded 14bit ADC for CCD imaging applications. Each channel features an input clamp, correlated double sampler, offset DAC, programmable gain amplifier. AD9814 also has low power dissipation and a programmable sleep/powerdown mode.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.