AD9224:  12-Bit 40 MSPS Monolithic A/D Converter

The AD9224 is a monolithic, single supply 12-bit, 40MSPS Analog to Digital Converter with an on-chip, high performance sample-and-hold amplifier and voltage reference. The AD9224 uses a ...More

AD9224:  12-Bit 40 MSPS Monolithic A/D Converter

Product Description

The AD9224 is a monolithic, single supply 12-bit, 40MSPS Analog to Digital Converter with an on-chip, high performance sample-and-hold amplifier and voltage reference. The AD9224 uses a multi-stage differential pipelined architecture with output error correction logic to provide 12-bit accuracy at 40MSPS data rates and guarantees no missing codes over the full operating temperature range.

Features

  • Low Power Dissipation: 415 mW
  • Single +5 V Supply
  • No Missing Codes Guaranteed
  • DNL: ±0.33 LSB
  • On-Chip Sample-and-Hold Amplifier and Voltage Reference
  • SNR: 68.3 dB
  • SFDR: 81 dB
  • Out-of-Range Indicator
  • Straight Binary Output Data
  • 28-Lead SSOP Package
  • Compatible with 3 V Logic

Diagrams

AD9224 Diagram
Functional Block Diagram for AD9224

Specifications

Resolution (Bits) 12bit
T-Put Rate 40MSPS
# Chan 1
Supply V Single(+5)
Pwr Diss (max) 450mW
Interface Par
Ain Range (2Vref) p-p,2 V p-p,4 V p-p,Uni (Vref) x 2,Uni 2.0V,Uni 4.0V
SNR (dB) 69.1dB
Pkg Type SOP

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter

AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD9224 12 40MSPS 1 450mW
AD9235-65 12 65MSPS 1 350mW
AD9237-65 12 65MSPS 1 270mW
AD9233-125 12 125MSPS 1 425mW
AD9236 12 80MSPS 1 411mW
AD9626-170 12 170MSPS 1 291mW
AD9230-170 12 170MSPS 1 407mW
AD9233-105