AD9048

Obsolete

Monolithic 8-Bit Video A/D Converter

Viewing:

Overview

  • 35 MSPS Encode Rate
  • 16 pF Input Capacitance
  • 550 mW Power Dissipation
  • Industry-Standard Pinouts
  • MIL-STD-883 Compliant
    Versions Available
AD9048
Monolithic 8-Bit Video A/D Converter
203719277AD9048-L
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed