AD7715:  3 V/5 V, 450 µA, 16-Bit Sigma-Delta ADC

The AD7715 is a complete analog front end for low frequency measurement applications. The part can accept low level input signals directly from a transducer and outputs a serial digital word. It ...More

AD7715:  3 V/5 V, 450 µA, 16-Bit Sigma-Delta ADC

Product Description

The AD7715 is a complete analog front end for low frequency measurement applications. The part can accept low level input signals directly from a transducer and outputs a serial digital word. It employs a sigma-delta conversion technique to realize up to 16 bits of no missing codes performance. The input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by an on-chip digital filter. The first notch of this digital filter can be programmed via the on-chip control register allowing adjustment of the filter cutoff and output update rate.

The AD7715 features a differential analog input as well as a differential reference input. It operates from a single supply (+3 V or +5 V). It can handle unipolar input signal ranges of 0 mV to +20 mV, 0 mV to +80 mV, 0 V to +1.25 V and 0 V to +2.5 V. It can also handle bipolar input signal ranges of ±20 mV, ±80 mV, ±1.25 V and ±2.5 V. These bipolar ranges are referenced to the negative input of the differential analog input. The AD7715 thus performs all signal conditioning and conversion for a single-channel system.

The AD7715 is ideal for use in smart microcontroller or DSP based systems. It features a serial interface that can be configured for three-wire operation. Gain settings, signal polarity and update rate selection can be configured in software using the input serial port. The part contains self-calibration and system calibration options to eliminate gain and offset errors on the part itself or in the system.

CMOS construction ensures very low power dissipation, and the power-down mode reduces the standby power consumption to 15 µW typical at 3 V operation. The part is available in a 16-pin, 0.3 inch-wide, plastic dual-in-line package (DIP), a 16-lead 0.3 inch-wide small outline (SOIC) package and in a tiny 16-lead Thin Shrink Small Outline Package (TSSOP).

Features

  • Charge-Balancing ADC
    - 16 Bits No Missing Codes
    - 0.0015% Nonlinearity
  • Programmable Gain Front End
    - Gains of 1, 2, 32 and 128
    - Differential Input Capability
  • SPI®, QSPI™, MICROWIRE™ and DSP Compatible
  • Three-Wire Serial Interface
  • Ability to Buffer the Analog Input
  • 3 V (AD7715-3) or 5 V (AD7715-5) Operation
  • Low Supply Current: 450 µA max @ 3 V Supplies
  • Low-Pass Filter with Programmable Output Update
  • 16-Lead SOIC/DIP/TSSOP

Diagrams

AD7715 Diagram
Functional Block Diagram for AD7715

Specifications

Resolution (Bits) 16bit
T-Put Rate 500SPS
# Chan 1
Supply V Single(+3),Single(+3.3),Single(+5)
Pwr Diss (max) 9.5mW
Interface Ser,SPI
Ain Range (Vref/PGA Gain) p-p,Uni (Vref)/(PGA Gain)
SNR (dB) 98dB
Pkg Type DIP,SOIC,SOP

AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

AD7401A - Isolated Sigma-Delta Modulator

EVAL-CED - Converter Evaluation and Development (CED) Board

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7694 16 250KSPS 1 6.3mW
AD7684 16 100KSPS 1 6mW
AD7683 16 100KSPS 1 6mW
AD7715 16 500SPS 1 9.5mW
AD7705 16 500SPS 2 6.5mW
AD7707 16 500SPS 3 3.75mW
AD7706 16 500SPS 3 6.5mW
AD7982 18 1MSPS 1 8.6mW
AD7450 12 1MSPS 1 1.3mW
AD7450A 12 1MSPS 1 9mW
AD7451 12 1MSPS 1 9.25mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices