AD7707:  Complete Analog Front End for Low Frequency Measurement Applications

The AD7707 is a complete analog front end for low frequency measurement applications. This three-channel device can accept either low level input signals directly from a transducer or high level (±10 ...More

AD7707:  Complete Analog Front End for Low Frequency Measurement Applications

Product Description

The AD7707 is a complete analog front end for low frequency measurement applications. This three-channel device can accept either low level input signals directly from a transducer or high level (±10 V) signals and produce a serial digital output. It employs a sigma-delta conversion technique to realize up to 16 bits of no missing codes performance. The selected input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by an on-chip digital filter. The first notch of this digital filter can be programmed via an on-chip control register allowing adjustment of the filter cutoff and output update rate.

Features

  • Charge Balancing ADC
    - 16 Bits No Missing Codes
    - 0.003% Nonlinearity
  • High Level (±10 V) and Low Level (±10 mV) Input Channels
  • True Bipolar ±100 mV Capability on Low Level Input Channels Without Requiring Charge Pumps
  • Programmable Gain Front End Gains from 1 to 128
  • Three-Wire Serial Interface
    - SPI®, QSPI™, MICROWIRE™ and DSP Compatible
    - Schmitt Trigger Input on SCLK
  • Ability to Buffer the Analog Input
  • 2.7 V to 3.3 V or 4.75 V to 5.25 V Operation
  • Power Dissipation 1 mW max @ 3 V
  • Standby Current 8 µA max
  • 20-Lead SOIC and TSSOP Packages

Diagrams

AD7707 Diagram
Functional Block Diagram for AD7707

Specifications

Resolution (Bits) 16bit
T-Put Rate 500SPS
# Chan 3
Supply V Single(+3),Single(+3.3),Single(+5)
Pwr Diss (max) 3.75mW
Interface Ser,SPI
Ain Range Bip (Vref)/(PGA Gain),Bip 10V,Bip 5.0V,Uni (Vref)/(PGA Gain),Uni 10V,Uni 5.0V
SNR (dB) 116dB
Pkg Type SOIC,SOP

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

EVAL-CED - Converter Evaluation and Development (CED) Board

AD7401A - Isolated Sigma-Delta Modulator

AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7707 16 500SPS 3 3.75mW
AD7706 16 500SPS 3 6.5mW
AD7792 16 470SPS 3 2.5mW
AD7798 16 470SPS 3 2mW
AD7887 12 125KSPS 2 3.5mW
AD7450 12 1MSPS 1 1.3mW
AD7457 12 100KSPS 1 3mW
AD7466 12 200KSPS 1 900µW
AD7467 10 200KSPS 1 630µW
AD7888 12 125KSPS 8 3.5mW
AD7468 8 200KSPS 1 570µW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices